Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EMR6-AW300-C-1 |
EMR6-AW500-D-1 |
EMR6-AWM580-H-1 |
EMR6-AWM720-I-1 |
EMR6-AWM820-J-1 |
EMR6-AWN170-E-1 |
EMR6-AWN280-D-1 |
EMR6-AWN280-K-1 |
EMR6-AWN500-D-1 |
EMR6-W300-C-1 |
EMR6-W380-L-1 |
EMR6-W400-M-1 |
EMR6-W500-D-1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Voltage measurement range (V) | Phase imbalance monitoring | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | |
---|---|---|---|---|---|---|---|---|---|---|
228.62 € | 1 | 11 Days | 22.5 | 160|300 | true | 160|300 | 160|300 | |||
228.62 € | 1 | 17 Days | 22.5 | 300|500 | true | 300|500 | 300|500 | |||
296.77 € | 1 | 4 Days | 45 | 350|580 | true | 350|580 | 350|580 | |||
296.77 € | 1 | 4 Days | 45 | 450|720 | true | 450|720 | 450|720 | |||
296.77 € | 1 | 4 Days | 45 | 530|820 | true | 530|820 | 530|820 | |||
238.22 € | 1 | 42 Days | 22.5 | 90|170 | true | 90|170 | 90|170 | |||
238.22 € | 1 | 4 Days | 22.5 | 180|280 | true | 180|280 | 180|280 | |||
271.83 € | 1 | 41 Days | 22.5 | 180|280 | true | 180|280 | 180|280 | |||
267.97 € | 1 | 11 Days | 22.5 | 300|500 | true | 300|500 | 300|500 | |||
225.72 € | 1 | 42 Days | 22.5 | 160|300 | false | 160|300 | 160|300 | |||
182.50 € | 1 | 14 Days | 22.5 | 380|380 | false | 380|380 | 380|380 | |||
182.50 € | 1 | 4 Days | 22.5 | 400|400 | false | 400|400 | 400|400 | |||
225.72 € | 1 | 26 Days | 22.5 | 300|500 | false | 300|500 | 300|500 |
Loading...
Height(mm) | 85.6 | Depth(mm) | 104.6 | With detachable clamps | false |
---|---|---|---|---|---|
Phase sequence monitoring | true | Phase failure detection | true | Function under voltage detection | true |
Function over voltage detection | true | Type of electric connection | Screw connection | Rated control supply voltage Us at DC(V) | 0|0 |
Max. permitted delay-on energization time(s) | 30 | Min. adjustable delay-on energization time(s) | 0.1 | Max. permitted off-delay time(s) | 30 |
Min. adjustable off-delay time(s) | 0.1 | Voltage type for actuating | AC | Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 2 |
Configure
Basic Attributes
Width(mm)
Voltage measurement range(V)
Phase imbalance monitoring
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Type
Filter by standard shipping days
Optional Attributes