Phase imbalance monitoring relays, 160 - 300 V AC, 50 / 60 Hz

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EMR6-A300-C-1

Part Number
EMR6-A300-C-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

210.35 €

1 37 Days

Loading...

  1. 1

Basic information

Width(mm) 22.5 Height(mm) 85.6 Depth(mm) 104.6
Voltage measurement range(V) 160|300 With detachable clamps false Phase sequence monitoring true
Phase failure detection true Function under voltage detection false Function over voltage detection false
Phase imbalance monitoring true Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) 160|300
Rated control supply voltage Us at AC 60HZ(V) 160|300 Rated control supply voltage Us at DC(V) 0|0 Max. permitted delay-on energization time(s) 30
Min. adjustable delay-on energization time(s) 0.1 Max. permitted off-delay time(s) 0 Min. adjustable off-delay time(s) 0
Voltage type for actuating AC Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0
Number of contacts as change-over contact 2

This page is Phase imbalance monitoring relays, 160 - 300 V AC, 50 / 60 Hz, part number EMR6-A300-C-1.
You can find the detail information about specifications and dimensions on part number EMR6-A300-C-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360