Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KST45-200
Part Number
|
---|
KST45-200 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Depth (mm) | Built-in depth (mm) | Number of conduit inlets | Internal depth (mm) | Circuit integrity | Width in number of modular spacings | Number of openings for flange plates | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
377.78 € | 1 | 5 Days | 500 | 225 | 200 | 3 | 200 | None | 17 | 5 |
Loading...
Mounting method | Surface mounted (plaster) | Protection class | II | Colour | Grey |
---|---|---|---|---|---|
Width(mm) | 375 | RAL-number | 7035 | With mounting plate | false |
Surface protection | Other | Number of rows | 0 | Type of cover | Cover |
Extension possible | true | Material housing | Plastic | Suitable for outdoor use | true |
Impact strength | IK10 | Number of modules | 1 | Type of door | None |
Degree of protection (IP) | IP65 | Transparent cover/door | true | With lock | false |
Suitable for lightning protection | true | Nominal current (In)(A) | 1600 | Plate thickness cabinet(mm) | 6 |
Plate thickness door/cover(mm) | 6 | Cover model | Closed | Degree of protection (NEMA) | Other |
This page is Panel enclosure, part number KST45-200.
You can find the detail information about specifications and dimensions on part number KST45-200.
Configure
Basic Attributes
Type
Height(mm)
Depth(mm)
Built-in depth(mm)
Number of conduit inlets
Internal depth(mm)
Circuit integrity
Width in number of modular spacings
Number of openings for flange plates
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KST43-200 |
KST44-150 |
KST44-200 |
KST48-200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Depth (mm) | Built-in depth (mm) | Number of conduit inlets | Internal depth (mm) | Circuit integrity | Width in number of modular spacings | Number of openings for flange plates |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.78 € | 1 | 5 Days | 250 | 225 | 200 | 76 | 200 | Other | 15 | 4 | |||
288.06 € | 1 | 26 Days | 375 | 175 | 150 | 100 | 150 | Other | 15 | 4 | |||
315.44 € | 1 | 3 Days | 375 | 225 | 200 | 100 | 200 | Other | 15 | 4 | |||
459.00 € | 1 | 3 Days | 750 | 225 | 200 | 0 | 200 | Other | 17 | 6 |