Manufacturer part number: ZSD-V17/SA5
Brand: EATON
Price: 640.64 €
Delivery time: 3 Days
Height: 1050 mm
Number of DIN rails: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-V17/SA5
Width(mm) | 250 | Depth(mm) | 180 | With mounting plate | false |
---|---|---|---|---|---|
Type of cover | With notch | With cover | true | Number of modular spacings per DIN-rail | 12 |
With N-PE clamp | true |
This page is Power feed panel, part number ZSD-V17/SA5.
You can find the detail information about specifications and dimensions on part number ZSD-V17/SA5.
Part Number |
---|
ZSD-V19/SA5 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Number of DIN rails |
---|---|---|---|---|---|---|---|
755.50 € | 1 | 3 Days | 1350 | 7 |