Manufacturer part number: U-CI44X
Brand: EATON
Price: 134.82 €
Delivery time: 3 Days
Width: 375 mm
Height: 375 mm
Depth: 125 mm
Built-in depth: 250 mm
Width in number of modular spacings: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
U-CI44X
Mounting method | Surface mounted (plaster) | Protection class | II | Colour | Grey |
---|---|---|---|---|---|
RAL-number | 7035 | With mounting plate | false | Surface protection | Other |
Number of rows | 0 | Type of cover | Optional | Number of conduit inlets | 0 |
Extension possible | false | Internal depth(mm) | 100 | Material housing | Plastic |
Circuit integrity | Other | Suitable for outdoor use | true | Impact strength | IK10 |
Number of modules | 1 | Type of door | None | Degree of protection (IP) | IP65 |
Transparent cover/door | false | With lock | false | Suitable for lightning protection | true |
Nominal current (In)(A) | 1600 | Plate thickness cabinet(mm) | 9 | Plate thickness door/cover(mm) | 6 |
Cover model | Closed | Number of openings for flange plates | 0 | Degree of protection (NEMA) | Other |
This page is Base, smooth sides, part number U-CI44X.
You can find the detail information about specifications and dimensions on part number U-CI44X.
Part Number |
---|
U-CI23X |
U-CI43X |
U-CI45X |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Built-in depth (mm) | Width in number of modular spacings |
---|---|---|---|---|---|---|---|---|---|---|
71.56 € | 1 | 3 Days | 187.5 | 250 | 125 | 150 | 9 | |||
90.88 € | 1 | 3 Days | 375 | 250 | 125 | 200 | 15 | |||
180.08 € | 1 | 3 Days | 375 | 500 | 120 | 200 | 17 |