Enclosure (ZSD-G19/31)

Enclosure ZSD-G19/31

Product Details:

Manufacturer part number: ZSD-G19/31

Brand: EATON

Price: 923.52

Delivery time: 3 Days


Technical Data:

Width: 300 mm

Height: 1400 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-G19/31

Part Number
ZSD-G19/31
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

923.52 €

1 3 Days 3001400

Loading...

  1. 1

Basic information

Mounting method Surface mounting Depth(mm) 225 With hinged lid true
Built-in depth(mm) 0 With mounting rail false Material Steel plate
Degree of protection (IP) IP31 Degree of protection (NEMA) -

This page is Enclosure, part number ZSD-G19/31.
You can find the detail information about specifications and dimensions on part number ZSD-G19/31.

Variation of this product

Part Number
ZSD-G17/31
ZSD-G27/31
ZSD-G29/31
ZSD-G37/31
ZSD-G39/31
ZSD-G47/31
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

802.11 €

1 3 Days 3001100

996.77 €

1 3 Days 5501100

1,193.15 €

1 3 Days 5501400

1,376.19 €

1 3 Days 8001100

1,630.79 €

1 3 Days 8001400

1,705.72 €

1 3 Days 10501100

Tech Support