Manufacturer part number: XSFB0406
Brand: EATON
Price: 474.48 €
Delivery time: 5 Days
Width: 426 mm
Height: 120 mm
Depth: 576 mm
Wall fastening possible: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSFB0406
Colour | Grey | RAL-number | 7035 | With mounting plate | false |
---|---|---|---|---|---|
Number of doors | 0 | Number of locks | 0 | EMC-version | true |
With glazed door | false | Material quality | Other | Material | Steel |
Impact strength | IK10 | Degree of protection (IP) | Other | Suitable for outdoor set-up | false |
Suitable for metrical mounting | false | Mounting plate depth-adjustable | true | Tackable | true |
With ventilation door | false | Surface finishing | Powder coating | With backside door | false |
Wall build in | false | Pitched roof | false | Floor installation possible | true |
Pole fastening | false | Degree of protection (NEMA) | - |
This page is Basic frame, part number XSFB0406.
You can find the detail information about specifications and dimensions on part number XSFB0406.
Part Number |
---|
XSFB0306 |
XSFB0604 |
XSFB0606 |
XSFB0608 |
XSFB0804 |
XSFB0808 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Wall fastening possible |
---|---|---|---|---|---|---|---|---|---|
396.22 € | 1 | 5 Days | 301 | 240 | 576 | true | |||
474.48 € | 1 | 3 Days | 601 | 120 | 376 | false | |||
497.76 € | 1 | 3 Days | 601 | 120 | 576 | false | |||
546.07 € | 1 | 5 Days | 601 | 120 | 776 | false | |||
499.44 € | 1 | 5 Days | 801 | 120 | 376 | false | |||
559.34 € | 1 | 5 Days | 801 | 120 | 776 | false |