Surface mounting enclosure (M30-FI2)

Surface mounting enclosure M30-FI2

Product Details:

Manufacturer part number: M30-FI2

Brand: EATON

Price: 23.12

Delivery time: 6 Days


Technical Data:

Width: 43 mm

Height: 188 mm

Depth: 44 mm

Diameter openings: 30 mm

Number of command positions: 2


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M30-FI2

Part Number
M30-FI2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Diameter openings
(mm)
Number of command positions Colour housing cover Material housing Degree of protection (NEMA)

23.12 €

1 6 Days 4318844302GreyPlastic-

Loading...

  1. 1

Basic information

Construction type housing Surface mounting housing Degree of protection (IP) IP67/IP69K Material quality housing Other

This page is Surface mounting enclosure, part number M30-FI2.
You can find the detail information about specifications and dimensions on part number M30-FI2.

Variation of this product

Part Number
M22-I3M-SAL
M22-IY1-XPV60
M30-FI1
M30-FI3
M30-FI4
M30-FI4-PV
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Diameter openings
(mm)
Number of command positions Colour housing cover Material housing Degree of protection (NEMA)

168.24 €

1 3 Days 6784180223GreyAluminium4X

27.49 €

1 3 Days 803070221YellowPlastic4X

18.03 €

1 3 Days 43131.544301GreyPlastic-

25.67 €

1 25 Days 4324444303GreyPlastic-

32.36 €

1 18 Days 4330144304GreyPlastic-

32.36 €

1 26 Days 4330144304GreyPlastic-

Tech Support