Shroud (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HB-PKZ4

Part Number
HB-PKZ4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Type of accessory Suitable for enclosure building width
(mm)
Material Number of height units Surface finishing Suitable for enclosure building height
(mm)

5.49 €

1 4 Days --Cover-----

Loading...

  1. 1

This page is Shroud, part number HB-PKZ4.
You can find the detail information about specifications and dimensions on part number HB-PKZ4.

Variation of this product

Part Number
ZSD-H/ZSK/DS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Type of accessory Suitable for enclosure building width
(mm)
Material Number of height units Surface finishing Suitable for enclosure building height
(mm)

55.24 €

10 4 Days 14050-0Plastic0Untreated0

Tech Support