Manufacturer part number: CI45-200
Brand: EATON
Price: 280.97 €
Delivery time: 3 Days
Height: 500 mm
Depth: 225 mm
Built-in depth: 200 mm
Number of conduit inlets: 104
Internal depth: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CI45-200
Part Number
|
---|
CI45-200 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Depth (mm) | Built-in depth (mm) | Number of conduit inlets | Internal depth (mm) | Width in number of modular spacings | Number of openings for flange plates | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
280.97 € | 1 | 3 Days | 500 | 225 | 200 | 104 | 200 | 17 | 6 |
Loading...
Mounting method | Surface mounted (plaster) | Protection class | II | Colour | Grey |
---|---|---|---|---|---|
Width(mm) | 375 | RAL-number | 7035 | With mounting plate | false |
Surface protection | Other | Number of rows | 0 | Type of cover | Optional |
Extension possible | true | Material housing | Plastic | Circuit integrity | Other |
Suitable for outdoor use | true | Impact strength | IK10 | Number of modules | 1 |
Type of door | None | Degree of protection (IP) | IP65 | Transparent cover/door | true |
With lock | false | Suitable for lightning protection | true | Nominal current (In)(A) | 1600 |
Plate thickness cabinet(mm) | 6 | Plate thickness door/cover(mm) | 6 | Cover model | Closed |
Degree of protection (NEMA) | Other |
This page is Insulated enclosure open above+below, part number CI45-200.
You can find the detail information about specifications and dimensions on part number CI45-200.
Part Number |
---|
CI44-250 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Depth (mm) | Built-in depth (mm) | Number of conduit inlets | Internal depth (mm) | Width in number of modular spacings | Number of openings for flange plates |
---|---|---|---|---|---|---|---|---|---|---|---|---|
262.12 € | 1 | 3 Days | 375 | 275 | 250 | 100 | 250 | 15 | 4 |