Manufacturer part number: BPM-F-350/19/2-P-EP
Brand: EATON
Price: 637.94 €
Delivery time: 16 Days
Width: 350 mm
Height: 1910 mm
Depth: 250 mm
Number of doors: 1
EMC-version: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPM-F-350/19/2-P-EP
Part Number
|
---|
BPM-F-350/19/2-P-EP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of doors | EMC-version | Suitable for metrical mounting | Mounting plate depth-adjustable | Wall fastening possible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
637.94 € | 1 | 16 Days | 350 | 1910 | 250 | 1 | false | false | false | false |
Loading...
Colour | Grey | RAL-number | 7035 | With mounting plate | false |
---|---|---|---|---|---|
Number of locks | 0 | With glazed door | false | Material quality | Other |
Material | Steel | Impact strength | IK10 | Degree of protection (IP) | IP55 |
Suitable for outdoor set-up | false | Tackable | true | With ventilation door | false |
Surface finishing | Powder coating | With backside door | false | Wall build in | false |
Pitched roof | false | Floor installation possible | true | Pole fastening | false |
Degree of protection (NEMA) | - |
This page is Floor-standing distribution board, part number BPM-F-350/19/2-P-EP.
You can find the detail information about specifications and dimensions on part number BPM-F-350/19/2-P-EP.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Depth(mm)
Number of doors
EMC-version
Suitable for metrical mounting
Mounting plate depth-adjustable
Wall fastening possible
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BPM-F-1100/20/2-P-EP |
BPM-F-1350/19/2-P-EP |
BPM-F-1350/20/2-P-EP |
BPM-F-350/19/4-P-EP |
BPM-F-600/19/2-P-EP |
BPM-F-600/20/2-P-EP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Number of doors | EMC-version | Suitable for metrical mounting | Mounting plate depth-adjustable | Wall fastening possible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
999.19 € | 1 | 21 Days | 1100 | 2060 | 250 | 2 | false | false | false | false | |||
1,067.39 € | 1 | 3 Days | 1350 | 1910 | 250 | 2 | false | false | false | false | |||
1,067.39 € | 1 | 21 Days | 1350 | 2060 | 250 | 2 | false | false | false | false | |||
818.53 € | 1 | 32 Days | 350 | 1910 | 400 | 1 | true | true | true | true | |||
697.50 € | 1 | 3 Days | 600 | 1910 | 250 | 1 | false | false | false | false | |||
697.50 € | 1 | 5 Days | 600 | 2060 | 250 | 1 | false | false | false | false |