Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZM1-XCI23-TVD
Part Number
|
---|
NZM1-XCI23-TVD |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Protection class | Colour | Width (mm) | Model | Height (mm) | Depth (mm) | RAL-number | With mounting plate | Surface protection | Built-in depth (mm) | Number of rows | Type of cover | Number of conduit inlets | Extension possible | With transparent cover | Internal depth (mm) | Suitable for emergency stop | Circuit integrity | Width in number of modular spacings | Suitable for outdoor use | Impact strength | Number of modules | Type of door | Degree of protection (IP) | Transparent cover/door | With lock | Suitable for lightning protection | Nominal current (In) (A) | Plate thickness cabinet (mm) | Plate thickness door/cover (mm) | Cover model | Number of openings for flange plates | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
299.39 € | 1 | 41 Days | - | - | - | 187.5 | Surface mounting | 250 | 175 | - | - | - | - | - | - | - | - | true | - | false | - | - | - | - | - | - | IP65 | - | - | - | - | - | - | - | - | Other |
Loading...
Material housing | Plastic |
---|
This page is Insulated enclosure, part number NZM1-XCI23-TVD.
You can find the detail information about specifications and dimensions on part number NZM1-XCI23-TVD.
Configure
Basic Attributes
Mounting method
Protection class
Colour
RAL-number
With mounting plate
Surface protection
Built-in depth(mm)
Number of rows
Type of cover
Number of conduit inlets
Extension possible
Internal depth(mm)
Circuit integrity
Width in number of modular spacings
Suitable for outdoor use
Impact strength
Number of modules
Type of door
Transparent cover/door
With lock
Suitable for lightning protection
Nominal current (In)(A)
Plate thickness cabinet(mm)
Plate thickness door/cover(mm)
Cover model
Number of openings for flange plates
Type
Width(mm)
Model
Height(mm)
Depth(mm)
With transparent cover
Suitable for emergency stop
Degree of protection (IP)
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CI-K1H-95-TS |
CI-K2-100-M |
CI-K2-100-TS |
NZM1-XCI43-TVD |
NZM1-XCI43-TVDVR |
NZM1-XCI43/2-TVD |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Protection class | Colour | Width (mm) | Model | Height (mm) | Depth (mm) | RAL-number | With mounting plate | Surface protection | Built-in depth (mm) | Number of rows | Type of cover | Number of conduit inlets | Extension possible | With transparent cover | Internal depth (mm) | Suitable for emergency stop | Circuit integrity | Width in number of modular spacings | Suitable for outdoor use | Impact strength | Number of modules | Type of door | Degree of protection (IP) | Transparent cover/door | With lock | Suitable for lightning protection | Nominal current (In) (A) | Plate thickness cabinet (mm) | Plate thickness door/cover (mm) | Cover model | Number of openings for flange plates | Degree of protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.85 € | 1 | 3 Days | - | - | - | 80 | Surface mounting | 137 | 95 | - | - | - | - | - | - | - | - | false | - | false | - | - | - | - | - | - | IP65 | - | - | - | - | - | - | - | - | Other | |||
30.89 € | 1 | 3 Days | - | - | - | 100 | Surface mounting | 160 | 100 | - | - | - | - | - | - | - | - | false | - | true | - | - | - | - | - | - | IP65 | - | - | - | - | - | - | - | - | Other | |||
30.13 € | 1 | 3 Days | - | - | - | 100 | Surface mounting | 160 | 100 | - | - | - | - | - | - | - | - | false | - | true | - | - | - | - | - | - | IP65 | - | - | - | - | - | - | - | - | Other | |||
452.39 € | 1 | 3 Days | - | - | - | 250 | Surface mounting | 375 | 225 | - | - | - | - | - | - | - | - | true | - | false | - | - | - | - | - | - | IP65 | - | - | - | - | - | - | - | - | Other | |||
471.28 € | 1 | 3 Days | - | - | - | 250 | Surface mounting | 375 | 225 | - | - | - | - | - | - | - | - | true | - | true | - | - | - | - | - | - | IP65 | - | - | - | - | - | - | - | - | Other | |||
438.22 € | 1 | 3 Days | - | - | - | 250 | Surface mounting | 375 | 225 | - | - | - | - | - | - | - | - | true | - | false | - | - | - | - | - | - | IP65 | - | - | - | - | - | - | - | - | Other |