Insulated enclosure (E-PKZ01)

Insulated enclosure E-PKZ01
  • Promotional pricing

Product Details:

Manufacturer part number: E-PKZ01

Brand: EATON

Price: 16.82

Delivery time: 5 Days


Technical Data:

Mounting method: -

Protection class: -

Colour: -

Width: 85 mm

Model: Built-in


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-PKZ01

Part Number
E-PKZ01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Protection class Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number With mounting plate Surface protection Built-in depth
(mm)
Number of rows Type of cover Number of conduit inlets Extension possible With transparent cover Internal depth
(mm)
Suitable for emergency stop Circuit integrity Width in number of modular spacings Suitable for outdoor use Impact strength Number of modules Type of door Degree of protection (IP) Transparent cover/door With lock Suitable for lightning protection Nominal current (In)
(A)
Plate thickness cabinet
(mm)
Plate thickness door/cover
(mm)
Cover model Number of openings for flange plates Degree of protection (NEMA)

16.82 €

1 5 Days ---85Built-in12980--------false-false------IP40--------Other

Loading...

  1. 1

Basic information

Material housing Plastic

This page is Insulated enclosure, part number E-PKZ01.
You can find the detail information about specifications and dimensions on part number E-PKZ01.

Variation of this product

Part Number
CI-K1H-95-TS
CI-K2-100-M
CI-K2-100-TS
E-PKZ01-G
E-PKZ01-PVT
E-PKZ01-SVB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Protection class Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number With mounting plate Surface protection Built-in depth
(mm)
Number of rows Type of cover Number of conduit inlets Extension possible With transparent cover Internal depth
(mm)
Suitable for emergency stop Circuit integrity Width in number of modular spacings Suitable for outdoor use Impact strength Number of modules Type of door Degree of protection (IP) Transparent cover/door With lock Suitable for lightning protection Nominal current (In)
(A)
Plate thickness cabinet
(mm)
Plate thickness door/cover
(mm)
Cover model Number of openings for flange plates Degree of protection (NEMA)

25.57 €

1 3 Days ---80Surface mounting13795--------false-false------IP65--------Other

31.79 €

1 3 Days ---100Surface mounting160100--------false-true------IP65--------Other

31.02 €

1 3 Days ---100Surface mounting160100--------false-true------IP65--------Other

24.30 €

1 3 Days ---85Built-in12980--------false-false------IP65--------Other

54.47 €

1 3 Days ---85Built-in12980--------false-true------IP65--------Other

34.89 €

1 3 Days ---85Built-in12980--------false-true------IP65--------Other

Tech Support