Ci-APZ enclosure with MM43 + 1x Rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CI43E-150-APZ

Part Number
CI43E-150-APZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

173.46 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Protection class II Colour Grey
Width(mm) 250 Height(mm) 375 Depth(mm) 175
RAL-number 7035 With mounting plate true Surface protection Other
Built-in depth(mm) 150 Number of rows 1 Type of cover Cover
Number of conduit inlets 76 Extension possible true Internal depth(mm) 150
Material housing Plastic Circuit integrity None Width in number of modular spacings 15
Suitable for outdoor use true Impact strength IK10 Number of modules 1
Type of door None Degree of protection (IP) IP65 Transparent cover/door true
With lock false Suitable for lightning protection true Nominal current (In)(A) 1600
Plate thickness cabinet(mm) 6 Plate thickness door/cover(mm) 6 Cover model Closed
Number of openings for flange plates 4 Degree of protection (NEMA) Other

This page is Ci-APZ enclosure with MM43 + 1x Rail, part number CI43E-150-APZ.
You can find the detail information about specifications and dimensions on part number CI43E-150-APZ.

Tech Support