Manufacturer part number: BPM-O-1100/8-P-EP-W
Brand: EATON
Price: 905.97 €
Delivery time: 22 Days
Width: 1100 mm
Height: 860 mm
Number of doors: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPM-O-1100/8-P-EP-W
Colour | White | Depth(mm) | 270 | RAL-number | 9016 |
---|---|---|---|---|---|
With mounting plate | false | Number of locks | 0 | EMC-version | true |
With glazed door | false | Material quality | Other | Material | Steel |
Impact strength | IK10 | Degree of protection (IP) | IP55 | Suitable for outdoor set-up | false |
Suitable for metrical mounting | true | Mounting plate depth-adjustable | true | Tackable | true |
With ventilation door | false | Wall fastening possible | true | Surface finishing | Powder coating |
With backside door | false | Wall build in | false | Pitched roof | false |
Floor installation possible | true | Pole fastening | false | Degree of protection (NEMA) | - |
This page is Surface-mounted installation distributor IP55, part number BPM-O-1100/8-P-EP-W.
You can find the detail information about specifications and dimensions on part number BPM-O-1100/8-P-EP-W.
Part Number |
---|
BPM-O-1100/14-P-EP-W |
BPM-O-600/11-P-EP-W |
BPM-O-600/14-P-EP-W |
BPM-O-850/11-P-EP-W |
BPM-O-850/14-P-EP-W |
BPM-O-850/8-P-EP-W |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Number of doors |
---|---|---|---|---|---|---|---|---|
1,139.41 € | 1 | 3 Days | 1100 | 1460 | 2 | |||
753.22 € | 1 | 3 Days | 600 | 1160 | 1 | |||
834.88 € | 1 | 17 Days | 600 | 1460 | 1 | |||
841.62 € | 1 | 3 Days | 850 | 1160 | 1 | |||
941.55 € | 1 | 3 Days | 850 | 1460 | 1 | |||
739.76 € | 1 | 18 Days | 850 | 860 | 1 |