Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA-XM12-1M
Permitted cable outer temperature after assembling without vibration(°C) | 0|50 | Halogen free | false | Rated voltage(V) | 24 |
---|---|---|---|---|---|
Cable length(m) | 1 | Type of cable | Multi-core | Screened | false |
Number of poles | 3 | Continuity resistor(mOhm) | 0 | Material of contact surface | Other |
Vulcanize | false | Material of cable sheath | Other | Degree of protection (IP) | IP67 |
Type of electrical connection, box-sided | M12 | Type of electrical connection, field-sided | M12 | Positioning cable feed, box-sided | Straight |
Positioning cable feed, field-sided | Straight | With LED indication | false | Type of plug-in contact, field sided | Female (bus) |
Material contact body | Other | Colour cable sheath | Black | Rated current In(A) | 1 |
Type of plug-in contact, box-sided | Male (plug) | Permitted cable outer temperature during assembling/handling(°C) | 0|55 |
This page is Extension cable, part number RA-XM12-1M.
You can find the detail information about specifications and dimensions on part number RA-XM12-1M.