Universal mounting plate (BPZ-MPL30-600)

Universal mounting plate BPZ-MPL30-600

Product Details:

Manufacturer part number: BPZ-MPL30-600

Brand: EATON

Price: 18.78

Delivery time: 4 Days


Technical Data:

Width: 488 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-MPL30-600

Part Number
BPZ-MPL30-600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

18.78 €

1 4 Days 488

Loading...

  1. 1

Basic information

Height(mm) 30 Perforated true Surface protection Galvanized
Material Steel

This page is Universal mounting plate, part number BPZ-MPL30-600.
You can find the detail information about specifications and dimensions on part number BPZ-MPL30-600.

Variation of this product

Part Number
BPZ-MPL30-400
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

16.21 €

1 8 Days 288

Tech Support