Wall fixing bracket for Ci enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W4/8-CI
W6/12-CI
W8/16-CI
W10/20-CI
W16/32-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)

24.89 €

1 4 Days 625

26.50 €

1 4 Days 875

28.75 €

1 4 Days 1125

30.74 €

1 6 Days 1375

38.19 €

1 5 Days 2125

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 95 Model Mounting bracket
Height(mm) 50 RAL-number 7035 Material Steel

Tech Support