Adapter (M22-SWD-A4)

Adapter M22-SWD-A4

Product Details:

Manufacturer part number: M22-SWD-A4

Brand: EATON

Price: 4.00

Delivery time: 4 Days


Technical Data:

Width: - mm

Height: - mm

Perforated: -

Surface protection: -

Type of accessory: -


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-SWD-A4

Part Number
M22-SWD-A4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Perforated Surface protection Type of accessory Number of appliances to build in Built-in diameter
(mm)
Material

4.00 €

10 4 Days -----10-

Loading...

  1. 1

This page is Adapter, part number M22-SWD-A4.
You can find the detail information about specifications and dimensions on part number M22-SWD-A4.

Variation of this product

Part Number
CMMZ-00/17
CMMZ-00/18
XVTL-IC-Z-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Perforated Surface protection Type of accessory Number of appliances to build in Built-in diameter
(mm)
Material

12.88 €

1 14 Days ----Other---

10.27 €

1 4 Days ----Other---

86.97 €

1 20 Days 871849falseGalvanized---Steel

Tech Support