Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XPFMC75
Colour | Other | Width(mm) | 196 | Model | Cover |
---|---|---|---|---|---|
Height(mm) | 74 | Depth(mm) | 20 | RAL-number | 0 |
Mounting position | Cable space | Material | Plastic |
This page is Blanking strip, part number XPFMC75.
You can find the detail information about specifications and dimensions on part number XPFMC75.