Micro perforated mounting plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MM-CI45
MM-CI48
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

50.83 €

5 21 Days 483

65.14 €

2 21 Days 745

Loading...

  1. 1

Basic information

Width(mm) 375 Perforated true Surface protection Galvanized
Material Stainless steel

Tech Support