Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XNH3-FCE-S630-BT
Cable entry | Other | Rated permanent current Iu(A) | 630 | Number of poles | 3 |
---|---|---|---|---|---|
Conditioned rated short-circuit current Iq(kA) | 120 | Degree of protection (IP), front side | Other | Suitable for fuses | NH3 |
Motor drive integrated | false | Type of electrical connection of main circuit | Frame clamp | Version as emergency stop installation | false |
Type of control element | Cover grip | Version as main switch | false | Version as safety switch | false |
Rated operation power at AC-23, 400 V(kW) | 0 | Rated short-time withstand current lcw(kA) | 3 | Suitable for ground mounting | false |
Suitable for front mounting 4-hole | false | Suitable for busbar mounting | true | Max. rated operation voltage Ue AC(V) | 500 |
With error protection | true | Motor drive optional | false | Position control element | Front side |
Equipped with connectors | true |
This page is NH fuse-switch 3p box terminal 95 - 300 mm²; busbar 60 mm; electronic fuse monitoring; NH3, part number XNH3-FCE-S630-BT.
You can find the detail information about specifications and dimensions on part number XNH3-FCE-S630-BT.