Manufacturer part number: M22-XDL-B
Brand: EATON
Price: 2.13 €
Delivery time: 3 Days
Colour: Blue
Outer diameter: 22 mm
Height: 0 mm
Shape: Round
Imprint: Without imprint
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-XDL-B
Part Number
|
---|
M22-XDL-B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Outer diameter (mm) | Height (mm) | Shape | Imprint | Colour lens | Diameter (mm) | Construction type | Built-in diameter (mm) | Lens shape | Labelled | Programme diameter (mm) | Engravable | Imprint ISO symbols | Suitable for push button | Suitable for illuminated push buttons | Suitable for indicator light | Mushroom head push button | Suitable for signalling lamp | Suitable for selector switch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.13 € | 10 | 3 Days | Blue | 22 | 0 | Round | Without imprint | - | - | Flat | - | - | - | 22 | false | Without imprint | false | true | false | false | false | false |
Loading...
Width(mm) | 0 |
---|
This page is Button lens, part number M22-XDL-B.
You can find the detail information about specifications and dimensions on part number M22-XDL-B.
Configure
Basic Attributes
Colour lens
Diameter(mm)
Built-in diameter(mm)
Lens shape
Labelled
Type
Colour
Outer diameter(mm)
Height(mm)
Shape
Imprint
Construction type
Programme diameter(mm)
Engravable
Imprint ISO symbols
Suitable for push button
Suitable for illuminated push buttons
Suitable for indicator light
Mushroom head push button
Suitable for signalling lamp
Suitable for selector switch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-XDL-B-GB14 |
M22-XDL-B-X6 |
M22-XDL-G |
M22-XDL-G-GB1 |
M22-XDL-G-X1 |
M22-XDL-G-X2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Outer diameter (mm) | Height (mm) | Shape | Imprint | Colour lens | Diameter (mm) | Construction type | Built-in diameter (mm) | Lens shape | Labelled | Programme diameter (mm) | Engravable | Imprint ISO symbols | Suitable for push button | Suitable for illuminated push buttons | Suitable for indicator light | Mushroom head push button | Suitable for signalling lamp | Suitable for selector switch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.04 € | 10 | 3 Days | Blue | 22 | 0 | Round | RESET | - | - | Flat | - | - | - | 22 | false | Other | false | true | false | false | false | false | |||
3.04 € | 10 | 3 Days | Blue | 22 | 0 | Round | RESET | - | - | Flat | - | - | - | 22 | false | Other | false | true | false | false | false | false | |||
2.13 € | 1 |
3 Days
Stock | Green | 22 | 0 | Round | Without imprint | - | - | Flat | - | - | - | 22 | false | Without imprint | false | true | false | false | false | false | |||
3.04 € | 10 | 3 Days | Green | 22 | 0 | Round | START | - | - | Flat | - | - | - | 22 | false | Other | false | true | false | false | false | false | |||
3.04 € | 10 | 3 Days | Green | 22 | 0 | Round | Other | - | - | Flat | - | - | - | 22 | false | "Symbol "" I """ | false | true | false | false | false | false | |||
3.04 € | 10 | 5 Days | Green | 22 | 0 | Round | Other | - | - | Flat | - | - | - | 22 | false | "Symbol "" II """ | false | true | false | false | false | false |