Manufacturer part number: Z-MG/WAS250
Brand: EATON
Price: 45.23 €
Delivery time: 5 Days
Accuracy class: 0.5
Width opening: 30.7 mm
Height opening: 23.6 mm
Opening diameter: 0 mm
Primary rated current: 250 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-MG/WAS250
Part Number
|
---|
Z-MG/WAS250 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy class | Width opening (mm) | Height opening (mm) | Opening diameter (mm) | Primary rated current (A) | |
---|---|---|---|---|---|---|---|---|---|---|
45.23 € | 1 | 5 Days | 0.5 | 30.7 | 23.6 | 0 | 250 |
Loading...
Model | Through-feed current converter | Calibrated | false | Number of primary inputs | 1 |
---|---|---|---|---|---|
With copper rail | false | Snap mounting | true | Secondary connection | Plug-in connection |
Secondary rated apparent power(VA) | 0 | Secondary rated current(A) | 5 | Over current limiting factor | FS 5 |
With shock protection | false |
This page is Measuring transformer, part number Z-MG/WAS250.
You can find the detail information about specifications and dimensions on part number Z-MG/WAS250.
Part Number |
---|
Z-MG/WAS100 |
Z-MG/WAS150 |
Z-MG/WAS200 |
Z-MG/WAS400 |
Z-MG/WAS600 |
Z-MG/WAS800 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy class | Width opening (mm) | Height opening (mm) | Opening diameter (mm) | Primary rated current (A) |
---|---|---|---|---|---|---|---|---|---|---|
45.23 € | 1 | 5 Days | 1 | 30.7 | 23.6 | 0 | 100 | |||
45.23 € | 1 | 3 Days | 1 | 30.7 | 23.6 | 0 | 150 | |||
45.23 € | 1 | 5 Days | 1 | 30.7 | 23.6 | 0 | 200 | |||
45.23 € | 1 | 3 Days | 0.5 | 30.7 | 23.6 | 0 | 400 | |||
65.09 € | 1 | 5 Days | 0.5 | 40.4 | 40.4 | 0 | 600 | |||
95.76 € | 1 | 5 Days | 0.5 | 50.7 | 12.7 | 0 | 800 |