Manufacturer part number: CWIZ-01/38
Brand: EATON
Price: 3.39 €
Delivery time: 5 Days
Colour: White
Model: Single rocker
Surface protection: Untreated
Type of fastening: Clamp mounting
Imprint/indication: Without imprint
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CWIZ-01/38
Part Number
|
---|
CWIZ-01/38 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Model | Surface protection | Type of fastening | Imprint/indication | RAL-number (akin) | Surface finishing | Suitable for degree of protection (IP) | Suitable for touch sensor connector for bus system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.39 € | 10 | 5 Days | White | Single rocker | Untreated | Clamp mounting | Without imprint | 9003 | Glossy | Other | false |
Loading...
Halogen free | true | Utilization | Switch/push button | Material quality | Thermoplastic |
---|---|---|---|---|---|
Material | Plastic | Monitoring window/light outlet | false | Impact strength | IK00 |
With label area | false | With exchangeable lens/symbol | false | Scannable symbol / barrier free | false |
This page is Rocker, part number CWIZ-01/38.
You can find the detail information about specifications and dimensions on part number CWIZ-01/38.
Configure
Basic Attributes
Type
Colour
Model
Surface protection
Type of fastening
Imprint/indication
RAL-number (akin)
Surface finishing
Suitable for degree of protection (IP)
Suitable for touch sensor connector for bus system
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CWIZ-01/31 |
CWIZ-01/33 |
CWIZ-01/37 |
CWIZ-01/51 |
CWIZ-02/09 |
CWIZ-02/31 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Model | Surface protection | Type of fastening | Imprint/indication | RAL-number (akin) | Surface finishing | Suitable for degree of protection (IP) | Suitable for touch sensor connector for bus system |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.39 € | 10 | 3 Days | White | Single rocker | Untreated | Clamp mounting | Without imprint | 9010 | Glossy | IP20 | true | |||
10.27 € | 1 | 14 Days | Silver | Single rocker | Lacquered | Clamp mounting | Without imprint | 7001 | Glossy | IP20 | true | |||
3.39 € | 10 | 3 Days | White | Single rocker | Untreated | Clamp mounting | Without imprint | 9016 | Glossy | Other | false | |||
4.13 € | 1 | 17 Days | White | Single rocker | Untreated | Clamp mounting | "Symbol ""arrows""" | 9010 | Glossy | IP20 | true | |||
12.78 € | 1 | 3 Days | Black | Two-part rocker | Untreated | Other | Without imprint | 9005 | Matt | IP20 | true | |||
5.43 € | 10 | 3 Days | White | Two-part rocker | Untreated | Clamp mounting | Without imprint | 9010 | Glossy | IP20 | true |