Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CWIZ-02/38
Colour | White | Model | Two-part rocker | Halogen free | true |
---|---|---|---|---|---|
Utilization | Switch/push button | Surface protection | Untreated | Material quality | Thermoplastic |
Material | Plastic | Type of fastening | Clamp mounting | Imprint/indication | Without imprint |
Monitoring window/light outlet | false | RAL-number (akin) | 9003 | Impact strength | IK00 |
With label area | false | With exchangeable lens/symbol | false | Surface finishing | Glossy |
Suitable for degree of protection (IP) | Other | Scannable symbol / barrier free | false | Suitable for touch sensor connector for bus system | false |
This page is Rocker double, part number CWIZ-02/38.
You can find the detail information about specifications and dimensions on part number CWIZ-02/38.