Manufacturer part number: M22-WJS4-4CK10-BVP
Brand: EATON
Price: 119.20 €
Delivery time: 21 Days
Number of actuation directions: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-WJS4-4CK10-BVP
Number of normally open contacts per actuation direction | 1 | Number of switch levels | 1 | Rated operation current Ie at AC-21, 400 V(A) | 0 |
---|---|---|---|---|---|
Centre mounting, hole diameter(mm) | 22.5 | With retraction in 0-position | true | Colour front ring | Other |
Analogue output signal configurable | false | Degree of protection (IP) | IP66 | Number of make-and-break contacts per direction | 0 |
Coder | false | Material front ring | Plastic | With front ring | true |
Locking in 0-position | false | Joy stick length(mm) | 75 | Degree of protection (NEMA) | 4X |
Number of normally closed contacts per actuation direction | 0 |
This page is Joystick, momentary, vertical, adapter, 1 normally open, part number M22-WJS4-4CK10-BVP.
You can find the detail information about specifications and dimensions on part number M22-WJS4-4CK10-BVP.
Part Number |
---|
M22-WJS2V-2CK10-BVP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of actuation directions |
---|---|---|---|---|---|---|
103.82 € | 1 | 32 Days | 2 |