Joystick 2 positions (M22-WJ2V)

Joystick 2 positions M22-WJ2V

Product Details:

Manufacturer part number: M22-WJ2V

Brand: EATON

Price: 74.98

Delivery time: 3 Days


Technical Data:

Number of switch levels: 1

With retraction in 0-position: true

Colour front ring: Chrome


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-WJ2V

Part Number
M22-WJ2V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of switch levels With retraction in 0-position Colour front ring

74.98 €

1 3 Days 1trueChrome

Loading...

  1. 1

Basic information

Number of normally open contacts per actuation direction 0 Rated operation current Ie at AC-21, 400 V(A) 0 Centre mounting, hole diameter(mm) 22.5
Number of actuation directions 2 Analogue output signal configurable false Degree of protection (IP) IP66
Number of make-and-break contacts per direction 0 Coder false Material front ring Plastic
With front ring true Locking in 0-position false Joy stick length(mm) 75
Degree of protection (NEMA) 4X Number of normally closed contacts per actuation direction 0

This page is Joystick 2 positions, part number M22-WJ2V.
You can find the detail information about specifications and dimensions on part number M22-WJ2V.

Variation of this product

Part Number
M22-WJ2H
M22-WJ2H-2P
M22-WJ2V-2P
M22-WRJ2H
M22-WRJ2V
M22S-WJ2H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of switch levels With retraction in 0-position Colour front ring

74.98 €

1 3 Days 1trueChrome

88.92 €

1 3 Days 2trueChrome

88.92 €

1 3 Days 2trueChrome

74.98 €

1 3 Days 0falseChrome

74.98 €

1 3 Days 0falseChrome

74.98 €

1 25 Days 1trueBlack

Tech Support