Joystick; 2 positions; vertical; 2 operating points; metal shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-WJS2V-2P

Part Number
M22-WJS2V-2P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.66 €

5 25 Days

Loading...

  1. 1

Basic information

Number of normally open contacts per actuation direction 0 Number of switch levels 2 Rated operation current Ie at AC-21, 400 V(A) 0
Centre mounting, hole diameter(mm) 22.5 Number of actuation directions 2 With retraction in 0-position true
Colour front ring Chrome Analogue output signal configurable false Degree of protection (IP) IP66
Number of make-and-break contacts per direction 0 Coder false Material front ring Plastic
With front ring true Locking in 0-position false Joy stick length(mm) 75
Degree of protection (NEMA) 4X Number of normally closed contacts per actuation direction 0

This page is Joystick; 2 positions; vertical; 2 operating points; metal shaft, part number M22-WJS2V-2P.
You can find the detail information about specifications and dimensions on part number M22-WJS2V-2P.

Tech Support