Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AKS-CU-BAND
Suitable for | Flat rail | Max. conductor cross section(mm²) | 800 | Width clamp(mm) | 41 |
---|---|---|---|---|---|
Busbar width(mm) | 20|30 | Busbar thickness(mm) | 5|10 | Suitable for strip conductor connection | true |
Suitable for round conductor connection | true | Suitable for sector conductor connection | true | Max. rated operation current Ie(A) | 800 |
This page is Clamp terminal, part number AKS-CU-BAND.
You can find the detail information about specifications and dimensions on part number AKS-CU-BAND.