Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
IKA-1/4-ST |
IKA-1/6-ST |
IKA-1/8-ST |
IKA-1/12-ST |
IKA-1/18-ST |
IKA-2/24-ST |
IKA-2/36-ST |
IKA-3/36-ST |
IKA-3/54-ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of rows | Width in number of modular spacings | |
---|---|---|---|---|---|---|---|---|---|
32.16 € | 1 | 10 Days | 166 | 231 | 110 | 1 | 4 | ||
44.97 € | 1 | 11 Days | 202 | 231 | 110 | 1 | 6 | ||
54.69 € | 1 | 4 Days | 238 | 231 | 115 | 1 | 8 | ||
90.88 € | 1 | 4 Days | 310 | 246 | 145 | 1 | 12 | ||
109.37 € | 1 | 4 Days | 418 | 286 | 145 | 1 | 18 | ||
139.56 € | 1 | 4 Days | 310 | 436 | 145 | 2 | 12 | ||
173.46 € | 1 | 6 Days | 418 | 436 | 145 | 2 | 18 | ||
194.23 € | 1 | 4 Days | 310 | 586 | 145 | 3 | 12 | ||
280.97 € | 1 | 4 Days | 418 | 586 | 145 | 3 | 18 |
Loading...
Mounting method | Surface mounted (plaster) | Colour | Grey | RAL-number | 7035 |
---|---|---|---|---|---|
With mounting plate | false | Built-in depth(mm) | 70 | Type of cover | Door |
EMC-version | false | Extension possible | true | Internal depth(mm) | 60 |
DIN-rail | true | Material housing | Plastic | Type of closure | Other |
Degree of protection (IP) | IP65 | Transparent cover/door | true | With lock | false |
Cover model | With notch |