Manufacturer part number: EWK-G14/31
Brand: EATON
Price: 377.59 €
Delivery time: 3 Days
Width: 300 mm
Height: 650 mm
Number of rows: 4
Width in number of modular spacings: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EWK-G14/31
Mounting method | Surface mounted (plaster) | Colour | White | Depth(mm) | 225 |
---|---|---|---|---|---|
RAL-number | 9016 | With mounting plate | false | Built-in depth(mm) | 225 |
Type of cover | Door | EMC-version | true | Extension possible | true |
Internal depth(mm) | 128 | DIN-rail | true | Material housing | Steel |
Type of closure | Other | Degree of protection (IP) | IP31 | Transparent cover/door | false |
With lock | false | Cover model | Closed |
This page is Wall-mounted enclosure EWK complete, part number EWK-G14/31.
You can find the detail information about specifications and dimensions on part number EWK-G14/31.
Part Number |
---|
EWK-G13/31 |
EWK-G15/31 |
EWK-G23/31 |
EWK-G24/31 |
EWK-G25/31 |
EWK-G26/31 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Number of rows | Width in number of modular spacings |
---|---|---|---|---|---|---|---|---|
328.60 € | 1 | 3 Days | 300 | 500 | 3 | 12 | ||
389.08 € | 1 | 3 Days | 300 | 800 | 5 | 12 | ||
449.61 € | 1 | 3 Days | 550 | 500 | 3 | 24 | ||
528.41 € | 1 | 3 Days | 550 | 650 | 4 | 24 | ||
558.18 € | 1 | 3 Days | 550 | 800 | 5 | 24 | ||
640.81 € | 1 | 3 Days | 550 | 950 | 6 | 24 |