Hollow wall compact distribution board (KLV-24HWP-F)

Hollow wall compact distribution board KLV-24HWP-F

Product Details:

Manufacturer part number: KLV-24HWP-F

Brand: EATON

Price: 262.89

Delivery time: 3 Days


Technical Data:

Mounting method: Hollow wall

Model: -

Height: 465 mm

RAL-number: 9016

With mounting plate: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KLV-24HWP-F

Part Number
KLV-24HWP-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Model Height
(mm)
RAL-number With mounting plate Built-in depth
(mm)
Number of rows Type of cover Number of mountable connection strips Mounting dimension (standardised) With connecting lugs EMC-version Extension possible Internal depth
(mm)
DIN-rail Material housing Material Width in number of modular spacings Max. number of dual cores Type of closure Transparent cover/door With lock DIN-compatible 110-compatible LSA Cover model SID Degree of protection (NEMA)

262.89 €

1 3 Days Hollow wall-4659016false882Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

Loading...

  1. 1

Basic information

Colour White Width(mm) 360 Depth(mm) 100
Degree of protection (IP) IP30

This page is Hollow wall compact distribution board, part number KLV-24HWP-F.
You can find the detail information about specifications and dimensions on part number KLV-24HWP-F.

Variation of this product

Part Number
KLV-12HWP-F
KLV-36HWM-F
KLV-36HWP-F
KLV-48HWM-F
KLV-48HWP-F
KLV-48HWP-F-VM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Model Height
(mm)
RAL-number With mounting plate Built-in depth
(mm)
Number of rows Type of cover Number of mountable connection strips Mounting dimension (standardised) With connecting lugs EMC-version Extension possible Internal depth
(mm)
DIN-rail Material housing Material Width in number of modular spacings Max. number of dual cores Type of closure Transparent cover/door With lock DIN-compatible 110-compatible LSA Cover model SID Degree of protection (NEMA)

209.68 €

1 3 Days Hollow wall-3409016false881Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

507.50 €

1 3 Days Flush mounted (plaster)Distributor enclosure590-----0Otherfalse-----Steel plate/plastic-12---truetruefalse-falseOther

297.89 €

1 3 Days Hollow wall-5909016false883Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

552.43 €

1 3 Days Flush mounted (plaster)Distributor enclosure715-----0Otherfalse-----Steel plate/plastic-12---truetruefalse-falseOther

414.34 €

1 3 Days Hollow wall-7159016false884Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

3,536.19 €

1 5 Days Hollow wall-7159016false87.54Door---falsetrue77truePlastic-12-Otherfalsefalse---Closed--

Tech Support