Manufacturer part number: BC-O-1/8-ECO
Brand: EATON
Price: 61.90 €
Delivery time: 4 Days
Width: 195 mm
Height: 195 mm
Depth: 90 mm
Internal depth: 82 mm
Width in number of modular spacings: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BC-O-1/8-ECO
Mounting method | Surface mounted (plaster) | Colour | White | RAL-number | 9003 |
---|---|---|---|---|---|
With mounting plate | false | Built-in depth(mm) | 70 | Number of rows | 1 |
Type of cover | Door | EMC-version | false | Extension possible | false |
DIN-rail | true | Material housing | Plastic | Type of closure | Other |
Degree of protection (IP) | IP40 | Transparent cover/door | true | With lock | false |
Cover model | Closed |
This page is ECO Compact distribution board, part number BC-O-1/8-ECO.
You can find the detail information about specifications and dimensions on part number BC-O-1/8-ECO.
Part Number |
---|
BC-O-1/12-ECO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Internal depth (mm) | Width in number of modular spacings |
---|---|---|---|---|---|---|---|---|---|
81.54 € | 1 | 28 Days | 303 | 212 | 98 | 90 | 12 |