Compact distribution board-flush mounting (KLV-36UPP-F)

Compact distribution board-flush mounting KLV-36UPP-F

Product Details:

Manufacturer part number: KLV-36UPP-F

Brand: EATON

Price: 266.24

Delivery time: 3 Days


Technical Data:

Model: -

Height: 590 mm

RAL-number: 9016

With mounting plate: false

Built-in depth: 88 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KLV-36UPP-F

Part Number
KLV-36UPP-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Height
(mm)
RAL-number With mounting plate Built-in depth
(mm)
Number of rows Type of cover Number of mountable connection strips Mounting dimension (standardised) With connecting lugs EMC-version Extension possible Internal depth
(mm)
DIN-rail Material housing Material Width in number of modular spacings Max. number of dual cores Type of closure Transparent cover/door With lock DIN-compatible 110-compatible LSA Cover model SID Degree of protection (NEMA)

266.24 €

1 3 Days -5909016false883Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

Loading...

  1. 1

Basic information

Mounting method Flush mounted (plaster) Colour White Width(mm) 360
Depth(mm) 100 Degree of protection (IP) IP30

This page is Compact distribution board-flush mounting, part number KLV-36UPP-F.
You can find the detail information about specifications and dimensions on part number KLV-36UPP-F.

Variation of this product

Part Number
KLV-24UPS-F
KLV-24UPS-SF
KLV-36UPM-F
KLV-36UPS-F
KLV-36UPS-SF
KLV-48UPM-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Height
(mm)
RAL-number With mounting plate Built-in depth
(mm)
Number of rows Type of cover Number of mountable connection strips Mounting dimension (standardised) With connecting lugs EMC-version Extension possible Internal depth
(mm)
DIN-rail Material housing Material Width in number of modular spacings Max. number of dual cores Type of closure Transparent cover/door With lock DIN-compatible 110-compatible LSA Cover model SID Degree of protection (NEMA)

216.28 €

1 3 Days -4659016false882Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

229.64 €

1 5 Days -4659016false882Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

475.92 €

1 3 Days Distributor enclosure590-----0Otherfalse-----Steel plate/plastic-12---truetruefalse-falseOther

251.28 €

1 3 Days -5909016false883Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

271.24 €

1 5 Days -5909016false883Door---truetrue75truePlastic-12-Otherfalsefalse---With notch--

514.18 €

1 3 Days Distributor enclosure715-----0Otherfalse-----Steel plate/plastic-12---truetruefalse-falseOther

Tech Support