Manufacturer part number: BF-O-3/72-A
Brand: EATON
Price: 255.53 €
Delivery time: 3 Days
Mounting method: Surface mounted (plaster)
Width: 543 mm
Height: 600 mm
Depth: 140 mm
Built-in depth: 140 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BF-O-3/72-A
Part Number
|
---|
BF-O-3/72-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Width (mm) | Height (mm) | Depth (mm) | Built-in depth (mm) | Number of rows | Internal depth (mm) | Width in number of modular spacings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
255.53 € | 1 | 3 Days | Surface mounted (plaster) | 543 | 600 | 140 | 140 | 3 | 131 | 24 |
Loading...
Colour | White | RAL-number | 9016 | With mounting plate | false |
---|---|---|---|---|---|
Type of cover | Door | EMC-version | false | Extension possible | false |
DIN-rail | true | Material housing | Steel | Type of closure | Other |
Degree of protection (IP) | IP30 | Transparent cover/door | false | With lock | false |
Cover model | Closed |
This page is Complete surface-mounted flat distribution board, part number BF-O-3/72-A.
You can find the detail information about specifications and dimensions on part number BF-O-3/72-A.
Part Number |
---|
BF-O-3/72-C |
BF-O-4/96-A |
BF-O-4/96-C |
BF-O-5/120-A |
BF-O-5/165-A |
BF-O-6/144-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Width (mm) | Height (mm) | Depth (mm) | Built-in depth (mm) | Number of rows | Internal depth (mm) | Width in number of modular spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|
685.54 € | 1 | 3 Days | Surface mounted (plaster) | 543 | 600 | 140 | 140 | 3 | 131 | 24 | ||
300.83 € | 1 | 3 Days | Surface mounted (plaster) | 543 | 750 | 140 | 140 | 4 | 131 | 24 | ||
749.68 € | 1 | 3 Days | Surface mounted (plaster) | 543 | 750 | 140 | 140 | 4 | 131 | 24 | ||
330.99 € | 1 | 3 Days | Surface mounted (plaster) | 543 | 900 | 140 | 140 | 5 | 131 | 24 | ||
416.76 € | 1 | 12 Days | Surface mounted (plaster) | 705 | 900 | 140 | 140 | 5 | 131 | 33 | ||
931.66 € | 1 | 10 Days | Surface mounted (plaster) | 543 | 1050 | 140 | 140 | 6 | 131 | 24 |