Manufacturer part number: IKA-1/4-OT
Brand: EATON
Price: 28.75 €
Delivery time: 3 Days
Width: 166 mm
Height: 231 mm
Depth: 110 mm
Number of rows: 1
Width in number of modular spacings: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IKA-1/4-OT
Mounting method | Surface mounted (plaster) | Colour | Grey | RAL-number | 7035 |
---|---|---|---|---|---|
With mounting plate | false | Built-in depth(mm) | 70 | Type of cover | Door |
EMC-version | false | Extension possible | true | Internal depth(mm) | 60 |
DIN-rail | true | Material housing | Plastic | Type of closure | Other |
Degree of protection (IP) | IP65 | Transparent cover/door | true | With lock | false |
Cover model | With notch |
This page is IKA standard distribution board, part number IKA-1/4-OT.
You can find the detail information about specifications and dimensions on part number IKA-1/4-OT.
Part Number |
---|
IKA-1/12-OT |
IKA-1/18-OT |
IKA-1/6-OT |
IKA-1/8-OT |
IKA-2/24-OT |
IKA-2/36-OT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Number of rows | Width in number of modular spacings |
---|---|---|---|---|---|---|---|---|---|
53.66 € | 1 | 3 Days | 310 | 246 | 145 | 1 | 12 | ||
74.85 € | 1 | 3 Days | 418 | 286 | 145 | 1 | 18 | ||
34.98 € | 1 | 3 Days | 202 | 231 | 110 | 1 | 6 | ||
40.17 € | 1 | 3 Days | 238 | 231 | 115 | 1 | 8 | ||
98.99 € | 1 | 3 Days | 310 | 436 | 145 | 2 | 12 | ||
123.51 € | 1 | 3 Days | 418 | 436 | 145 | 2 | 18 |