Flange plate (F3A-XP)

Flange plate F3A-XP

Product Details:

Manufacturer part number: F3A-XP

Brand: EATON

Price: 10.19

Delivery time: 4 Days


Technical Data:

Model: Blind

Height: 20 mm

Pre-stamping: false

Thread type: None

Number of connector holes: 0


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F3A-XP

Part Number
F3A-XP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Height
(mm)
Pre-stamping Thread type Number of connector holes Degree of protection (NEMA) Suitable for nominal thread metric/PG

10.19 €

1 4 Days Blind20falseNone0Other0|0

Loading...

  1. 1

Basic information

Width(mm) 230 Depth(mm) 140 Surface protection Powder coating
Type Straight Material Steel

This page is Flange plate, part number F3A-XP.
You can find the detail information about specifications and dimensions on part number F3A-XP.

Variation of this product

Part Number
F3A-XP-M20/16
F3A-XP-M50/40
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Height
(mm)
Pre-stamping Thread type Number of connector holes Degree of protection (NEMA) Suitable for nominal thread metric/PG

16.98 €

1 7 Days Cable screw gland5trueMetric22-16|20

16.98 €

1 4 Days Cable screw gland5trueMetric13-20|50

Tech Support