Adapter flange plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UFK-AFP-F3A

Part Number
UFK-AFP-F3A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.20 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 140 Model Other Height(mm) 15
Depth(mm) 230 Surface protection Powder coating Pre-stamping false
Type - Thread type - Material Steel
Number of connector holes - Degree of protection (NEMA) - Suitable for nominal thread metric/PG -

This page is Adapter flange plate, part number UFK-AFP-F3A.
You can find the detail information about specifications and dimensions on part number UFK-AFP-F3A.

Tech Support