Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XN-1AI-I(0/4...20MA) |
XN-1AI-U(-10/0...+10VDC) |
XN-2AI-I(0/4...20MA) |
XN-2AI-PT/NI-2/3 |
XN-2AI-THERMO-PI |
XN-2AI-U(-10/0...+10VDC) |
XN-4AI-U/I |
XNE-8AI-U/I-4PT/NI |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of analogue inputs | Input, current | Input, voltage | Input, resistor | Input, thermocouple | Input signal, configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
221.82 € | 1 | 3 Days | 12.6 | 74 | 55.4 | 1 | true | false | false | false | false | |||
221.82 € | 1 | 3 Days | 12.6 | 74 | 55.4 | 1 | false | true | false | false | true | |||
318.70 € | 1 | 3 Days | 12.6 | 74 | 55.4 | 2 | true | false | false | false | true | |||
350.70 € | 1 | 3 Days | 12.6 | 74 | 55.4 | 2 | false | false | true | false | true | |||
361.26 € | 1 | 3 Days | 12.6 | 74 | 55.4 | 2 | false | false | false | true | true | |||
318.70 € | 1 | 3 Days | 12.6 | 74 | 55.4 | 2 | false | true | false | false | true | |||
395.77 € | 1 | 3 Days | 12.6 | 74 | 55.4 | 4 | true | true | false | false | true | |||
427.77 € | 1 | 3 Days | 13 | 161.5 | 74.5 | 8 | true | true | true | false | true |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Suitable for safety functions | false |
---|---|---|---|---|---|
Number of analogue outputs | 0 | Voltage type of supply voltage | DC | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 1 | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | false | Input, resistance thermometer | false | Output, current | false |
Output, voltage | false | Output signal configurable | false | Resolution of the analogue inputs(Bit) | 16 |
Resolution of the analogue outputs(Bit) | 0 | Type of electric connection | Screw-/spring clamp connection | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | None | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 20.4|28.8 | Analogue inputs configurable | true | Analogue outputs configurable | true |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None | Degree of protection (NEMA) | - |