Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XIOC-2AI-1AO-U1 |
XIOC-2AI-1AO-U1-I1 |
XIOC-4AI-2AO-U1 |
XIOC-4AI-2AO-U1-I1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of analogue inputs | Number of analogue outputs | Input, current | Output, current | Output signal configurable | |
---|---|---|---|---|---|---|---|---|---|---|
347.08 € | 1 | 3 Days | 2 | 1 | false | false | false | |||
393.83 € | 1 | 3 Days | 2 | 1 | true | true | true | |||
623.33 € | 1 | 3 Days | 4 | 2 | false | false | false | |||
695.58 € | 1 | 3 Days | 4 | 2 | true | true | true |
Loading...
Width(mm) | 30 | Height(mm) | 100 | Depth(mm) | 95 |
---|---|---|---|---|---|
Suitable for safety functions | false | Input, voltage | true | Input, resistor | false |
Input, resistance thermometer | false | Input, thermocouple | false | Input signal, configurable | false |
Output, voltage | true | Resolution of the analogue inputs(Bit) | 14 | Resolution of the analogue outputs(Bit) | 12 |
Type of electric connection | Screw-/spring clamp connection | Explosion safety category for gas | None | Explosion safety category for dust | None |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Category according to EN 954-1 | - |
Performance level acc. EN ISO 13849-1 | None | Analogue inputs configurable | true | Analogue outputs configurable | true |
SIL according to IEC 61508 | None |