DC motor driver module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XN-322-1DCD-B35

Part Number
XN-322-1DCD-B35
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

345.39 €

1 4 Days

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Fieldbus connection over separate bus coupler possible true Width(mm) 16.8
Height(mm) 104.2 Depth(mm) 80.3 Number of inputs 0
Suitable for safety functions false Voltage type of supply voltage DC Supporting protocol for LON false
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB 0
Number of HW-interfaces parallel 0 Number of HW-interfaces other 0 With optical interface false
Type of voltage (input voltage) DC Supporting protocol for TCP/IP false Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for KNX false Supporting protocol for MODBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Supporting protocol for other bus systems true
Short-circuit protection, outputs available true Type of digital output Other Type of electrical connection at the motor output Screw-/spring clamp connection
Number of motor outlets 1 Type of electric connection Screw-/spring clamp connection Rail mounting possible true
With brake output false Explosion safety category for gas None Explosion safety category for dust None
Rated operation current of the motor(A) 3.5|3.5 With motor current parameter setting true System accessory true
With thermal motor protection true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Category according to EN 954-1 - Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth false Radio standard WLAN 802.11 false IO link master false
Performance level acc. EN ISO 13849-1 None Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 0|0
Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 18|30 Permitted voltage at output(V) 12|30
Permitted voltage at input(V) 0|0 Type of output voltage DC Radio standard GPRS false
Radio standard GSM false Radio standard UMTS false SIL according to IEC 61508 None
Degree of protection (NEMA) -

This page is DC motor driver module, part number XN-322-1DCD-B35.
You can find the detail information about specifications and dimensions on part number XN-322-1DCD-B35.

Tech Support