Circuit breaker, 4p, 100A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZMB1-4-A20
NZMB1-4-A25
NZMB1-4-A32
NZMB1-4-A40
NZMB1-4-A50
NZMB1-4-A63
NZMB1-4-A80
NZMB1-4-A100
NZMB1-4-A125
NZMB1-4-A160
NZMB1-A20
NZMB1-A20-NA
NZMB1-A25
NZMB1-A32
NZMB1-A32-NA
NZMB1-A40
NZMB1-A40-NA
NZMB1-A50
NZMB1-A50-NA
NZMB1-A63
NZMB1-A63-NA
NZMB1-A80
NZMB1-A80-NA
NZMB1-A100
NZMB1-A100-NA
NZMB1-A125
NZMB1-A125-NA
NZMB1-A160
NZMB1-AF20-NA
NZMB1-AF25-NA
NZMB1-AF30-NA
NZMB1-AF35-NA
NZMB1-AF40-NA
NZMB1-AF50-NA
NZMB1-AF60-NA
NZMB1-AF80-NA
NZMB1-AF100-NA
NZMB1-AF125-NA
NZMB1-M50
NZMB1-M100
NZMB1-S1,​2-CNA
NZMB1-S2-CNA
NZMB1-S3-CNA
NZMB1-S40
NZMB1-S50
NZMB1-S63
NZMB1-S80
NZMB1-S100
NZMB2-4-A125
NZMB2-4-A160
NZMB2-4-A200
NZMB2-4-A250
NZMB2-4-A300
NZMB2-A25-NA
NZMB2-A32-NA
NZMB2-A40-NA
NZMB2-A50-NA
NZMB2-A63-NA
NZMB2-A80-NA
NZMB2-A100-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Number of auxiliary contacts as normally open contact Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Number of auxiliary contacts as normally closed contact Adjustment range short-term delayed short-circuit release
(A)
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Rated operation power at AC-3, 400 V
(kW)
With integrated auxiliary switch Rated permanent current Iu
(A)
With integrated under voltage release Number of poles Rated operating voltage
(V)
Overload release current setting
(A)
With thermal protection Position of connection for main current circuit Motor drive integrated Type of electrical connection of main circuit Type of control element With switched-off indicator Switch off technique Rated operation power at AC-3, 230 V
(kW)
Suitable for DIN rail (top hat rail) mounting Integrated earth fault protection Motor drive optional Phase failure sensitive With under voltage release Device construction DIN rail (top hat rail) mounting optional Complete device with protection unit Adjustment range undelayed short-circuit release
(A)

418.58 €

1 3 Days 0-02500|0---440|440--20-4-15|20-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

417.99 €

1 3 Days 0-02500|0---440|440--25-4-20|25-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

417.48 €

1 3 Days 0-02500|0---440|440--32-4-25|32-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

417.48 €

1 3 Days 0-02500|0---440|440--40-4-32|40-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue8|10

417.48 €

1 3 Days 0-02500|0---440|440--50-4-40|50-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue6|10

417.48 €

1 3 Days 0-02500|0---440|440--63-4-50|63-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue6|10

461.84 €

1 3 Days 0-02500|0---440|440--80-4-63|80-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue6|10

536.30 €

1 3 Days 0-02500|0---440|440--100-4-80|100-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue6|10

890.91 €

1 3 Days 0-02500|0---440|440--125-4-100|125-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue6|10

1,022.44 €

1 3 Days 0-02500|0---440|440--160-4-125|160-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue1280|1280

313.46 €

1 3 Days 0-02500|0---440|440--20-3-15|20-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

394.55 €

1 3 Days 0-02500|0---440|440--20-3-15|20-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

313.04 €

1 3 Days 0-02500|0---440|440--25-3-20|25-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

312.67 €

1 3 Days 0-02500|0---440|440--32-3-25|32-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

393.76 €

1 3 Days 0-02500|0---440|440--32-3-25|32-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

312.67 €

1 3 Days 0-02500|0---440|440--40-3-32|40-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue320|400

393.76 €

1 3 Days 0-02500|0---440|440--40-3-32|40-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue320|400

312.67 €

1 3 Days 0-02500|0---440|440--50-3-40|50-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue300|500

393.76 €

1 3 Days 0-02500|0---440|440--50-3-40|50-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue300|500

312.67 €

1 3 Days 0-02500|0---440|440--63-3-50|63-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue380|630
-

393.76 €

1 3 Days 0-02500|0---440|440--63-3-50|63-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue380|630

342.85 €

1 3 Days 0-02500|0---440|440--80-3-63|80-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue480|800

448.45 €

1 3 Days 0-02500|0---440|440--80-3-63|80-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue480|800

396.60 €

1 3 Days 0-02500|0---440|440--100-3-80|100-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue600|1000

506.93 €

1 3 Days 0-02500|0---440|440--100-3-80|100-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue600|1000

668.21 €

1 3 Days 0-02500|0---440|440--125-3-100|125-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue750|1250

852.11 €

1 3 Days 0-02500|0---440|440--125-3-100|125-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue750|1250

759.27 €

1 3 Days 0-02500|0---440|440--160-3-125|160-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue960|1600

394.55 €

1 3 Days 0-02500|0---440|440--20-3-20|20-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

394.13 €

1 3 Days 0-02500|0---440|440--25-3-25|25-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

395.08 €

1 3 Days 0-02500|0---440|440--30-3-30|30-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue350|350

393.76 €

1 3 Days 0-02500|0---440|440--35-3-35|35-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue320|400

393.76 €

1 3 Days 0-02500|0---440|440--40-3-40|40-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue320|400

393.76 €

1 3 Days 0-02500|0---440|440--50-3-50|50-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue300|500

393.76 €

1 3 Days 0-02500|0---440|440--60-3-60|60-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue380|630

448.45 €

1 3 Days 0-02500|0---440|440--80-3-80|80-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue480|800

506.93 €

1 3 Days 0-02500|0---440|440--100-3-100|100-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue600|1000

852.11 €

1 3 Days 0-02500|0---440|440--125-3-125|125-Front sidefalseFrame clampRocker leverfalse--falsefalsefalse-falseBuilt-in device fixed built-in techniquetruetrue750|1250

329.70 €

1 3 Days -25----9014588-22false50false3440|44040|50true--OtherRocker lever-Thermomagnetic15---true-Built-in device fixed built-in technique--400|700

429.62 €

1 3 Days -25----9014588-55false100false3440|44080|100true--OtherRocker lever-Thermomagnetic30---true-Built-in device fixed built-in technique--800|1250

393.53 €

1 25 Days -25----90165.588-0.37false1.2false3440|4400|0false--OtherRocker lever-Magnetic0.18---false-Built-in device fixed built-in technique--7|12

393.53 €

1 12 Days -25----90165.588-0.75false2false3440|4400|0false--OtherRocker lever-Magnetic0.37---false-Built-in device fixed built-in technique--6|11

393.53 €

1 25 Days -25----90165.588-1.1false3false3440|4400|0false--OtherRocker lever-Magnetic0.55---false-Built-in device fixed built-in technique--6|11

312.67 €

1 5 Days -25----9014588-18.5false40false3440|4400|0false--OtherRocker lever-Magnetic11---false-Built-in device fixed built-in technique--8|14

312.67 €

1 5 Days -25----9014588-22false50false3440|4400|0false--OtherRocker lever-Magnetic15---false-Built-in device fixed built-in technique--8|14

312.67 €

1 5 Days -25----9014588-30false63false3440|4400|0false--OtherRocker lever-Magnetic18.5---false-Built-in device fixed built-in technique--8|14

342.85 €

1 3 Days -25----9014588-45false80false3440|4400|0false--OtherRocker lever-Magnetic22---false-Built-in device fixed built-in technique--8|12.5

396.60 €

1 5 Days -25----9014588-45false100false3440|4400|0false--OtherRocker lever-Magnetic30---false-Built-in device fixed built-in technique--8|14

910.16 €

1 3 Days 0-02500|0---440|440--125-4-100|125-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue6|10

1,124.12 €

1 3 Days 0-02500|0---440|440--160-4-125|160-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue6|10

1,349.41 €

1 3 Days 0-02500|0---440|440--200-4-160|200-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue6|10

1,553.32 €

1 3 Days 0-02500|0---440|440--250-4-200|250-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue6|10

1,814.50 €

1 3 Days 0-02500|0---440|440--300-4-240|300-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue5|8.3

481.29 €

1 48 Days 0-02500|0---440|440--25-3-20|25-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue350|350
-

479.93 €

1 88 Days 0-02500|0---440|440--32-3-25|32-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue350|350

479.57 €

1 5 Days 0-02500|0---440|440--40-3-32|40-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue320|400

479.57 €

1 98 Days 0-02500|0---440|440--50-3-40|50-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue300|500

479.57 €

1 3 Days 0-02500|0---440|440--63-3-50|63-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue380|630

503.09 €

1 3 Days 0-02500|0---440|440--80-3-63|80-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue480|800

544.49 €

1 3 Days 0-02500|0---440|440--100-3-80|100-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falseBuilt-in device fixed built-in techniquetruetrue600|1000

Loading...

Basic information

Degree of protection (IP) IP20

Tech Support