NH fuse-switch 1p flange connection M8 max. 95 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNH00-1-A160

Part Number
XNH00-1-A160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.17 €

1 4 Days

Loading...

  1. 1

Basic information

Cable entry Other Rated permanent current Iu(A) 160 Number of poles 1
Conditioned rated short-circuit current Iq(kA) 120 Degree of protection (IP), front side Other Suitable for fuses NH00
Motor drive integrated false Type of electrical connection of main circuit Screw connection Version as emergency stop installation false
Type of control element Cover grip Version as main switch false Version as safety switch false
Rated operation power at AC-23, 400 V(kW) 0 Rated short-time withstand current lcw(kA) 7 Suitable for ground mounting true
Suitable for front mounting 4-hole false Suitable for busbar mounting false Max. rated operation voltage Ue AC(V) 690
With error protection false Motor drive optional false Position control element Front side
Equipped with connectors false

This page is NH fuse-switch 1p flange connection M8 max. 95 mm², part number XNH00-1-A160.
You can find the detail information about specifications and dimensions on part number XNH00-1-A160.

Tech Support