Short-circuit protective breaker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PKM0-0,​4
PKM0-0,​16
PKM0-0,​25
PKM0-0,​63
PKM0-1,​6
PKM0-2,​5
PKM0-6,​3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Rated operation power at AC-3, 230 V
(kW)
Adjustment range undelayed short-circuit release
(A)

75.71 €

1 4 Days 0.090.40.066.2|6.2

75.71 €

1 42 Days 00.1602.5|2.5

75.71 €

1 42 Days 0.060.2503.9|3.9

79.16 €

1 17 Days 0.120.630.099.8|9.8

86.86 €

1 4 Days 0.371.60.2525|25

89.66 €

1 4 Days 0.752.50.3739|39

89.02 €

1 7 Days 2.26.31.198|98

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity lcu at 400 V, AC(kA) 150 Width(mm) 45 Height(mm) 93
Depth(mm) 76 With integrated auxiliary switch false With integrated under voltage release false
Number of poles 3 Rated operating voltage(V) 690|690 Overload release current setting(A) 0|0
Degree of protection (IP) IP20 With thermal protection false Type of electrical connection of main circuit Screw connection
Type of control element Turn button Switch off technique Magnetic Phase failure sensitive false
Device construction Built-in device fixed built-in technique

Tech Support