Circuit-breaker, 3 p, 90A, plug-in module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZML2-ME90-SVE

Part Number
NZML2-ME90-SVE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,357.25 €

1 35 Days

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity lcu at 400 V, AC(kA) 150 Width(mm) 105 Height(mm) 245
Depth(mm) 180 Rated operation power at AC-3, 400 V(kW) 45 With integrated auxiliary switch false
Rated permanent current Iu(A) 90 With integrated under voltage release false Number of poles 3
Rated operating voltage(V) 690|690 Overload release current setting(A) 45|90 Degree of protection (IP) IP20
With thermal protection true Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
Switch off technique Electronic Rated operation power at AC-3, 230 V(kW) 22 Phase failure sensitive true
Device construction Built-in device plug-in technique Adjustment range undelayed short-circuit release(A) 180|1260

This page is Circuit-breaker, 3 p, 90A, plug-in module, part number NZML2-ME90-SVE.
You can find the detail information about specifications and dimensions on part number NZML2-ME90-SVE.

Tech Support