Switch-disconnector-fuse (QSA400N-2/3)

Switch-disconnector-fuse QSA400N-2/3

Product Details:

Manufacturer part number: QSA400N-2/3

Brand: EATON

Price: 895.67

Delivery time: 3 Days


Technical Data:

Rated permanent current Iu: 400 A

Number of poles: 3

Suitable for fuses: NH1, NH2

Rated operation power at AC-23, 400 V: 220 kW


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QSA400N-2/3

Part Number
QSA400N-2/3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Number of poles Suitable for fuses Rated operation power at AC-23, 400 V
(kW)

895.67 €

1 3 Days 4003NH1, NH2220

Loading...

  1. 1

Basic information

Cable entry Other Conditioned rated short-circuit current Iq(kA) 50 Degree of protection (IP), front side IP00
Motor drive integrated false Type of electrical connection of main circuit Screw connection Version as emergency stop installation false
Type of control element Other Version as main switch true Version as safety switch false
Rated short-time withstand current lcw(kA) 0 Suitable for ground mounting true Suitable for front mounting 4-hole false
Suitable for busbar mounting false Max. rated operation voltage Ue AC(V) 690 With error protection false
Motor drive optional false Position control element Front side Equipped with connectors true

This page is Switch-disconnector-fuse, part number QSA400N-2/3.
You can find the detail information about specifications and dimensions on part number QSA400N-2/3.

Variation of this product

Part Number
QSA200N-2/3
QSA250N-2/3
QSA315N-2/3
QSA40N0-00/3
QSA40N0-00/3+P
QSA630-3/3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated permanent current Iu
(A)
Number of poles Suitable for fuses Rated operation power at AC-23, 400 V
(kW)

866.62 €

1 24 Days 2003NH1, NH2110

779.67 €

1 3 Days 2503NH1, NH2147

1,094.67 €

1 26 Days 3153NH1, NH2184

481.17 €

1 25 Days 403NH000, NH0022

444.44 €

1 26 Days 404NH000, NH0022
-

1,257.94 €

1 3 Days 6303NH3375

Tech Support