Circuit-breaker, 4p, 630A, selectivity protection, +earth-fault protection (NZMN3-4-VE630-T)

Circuit-breaker, 4p, 630A, selectivity protection, +earth-fault protection NZMN3-4-VE630-T

Product Details:

Manufacturer part number: NZMN3-4-VE630-T

Brand: EATON

Price: 5,028.77

Delivery time: 25 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 50 kA


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMN3-4-VE630-T

Part Number
NZMN3-4-VE630-T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)

5,028.77 €

1 25 Days 50

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 472.5|4410 Rated permanent current Iu(A) 630 Number of poles 4
Overload release current setting(A) 315|630 Rated voltage(V) 690|690 Degree of protection (IP) IP20
Position of connection for main current circuit Front side Motor drive integrated false Type of electrical connection of main circuit Screw connection
Type of control element Rocker lever With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false
Integrated earth fault protection true Motor drive optional true With under voltage release false
Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional false Complete device with protection unit true
Adjustment range undelayed short-circuit release(A) 1260|5040

This page is Circuit-breaker, 4p, 630A, selectivity protection, +earth-fault protection, part number NZMN3-4-VE630-T.
You can find the detail information about specifications and dimensions on part number NZMN3-4-VE630-T.

Variation of this product

Part Number
NZMH3-4-VE630-T
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
-

5,593.70 €

1 25 Days 150

Tech Support