Circuit-breaker, 4p, 400A, withdrawable unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZMC3-4-A400-AVE
NZMH3-4-A400-AVE
NZMH3-4-A400-SVE
NZMH3-4-AE400-AVE
NZMH3-4-AE400-T-AVE
NZMH3-4-VE400-AVE
NZMH3-4-VE400-SVE
NZMH3-4-VE400-T-AVE
NZML3-4-VE400-AVE
NZMN3-4-A400-AVE
NZMN3-4-AE400-AVE
NZMN3-4-AE400-T-AVE
NZMN3-4-VE400-AVE
NZMN3-4-VE400-T-AVE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)
Integrated earth fault protection Device construction Adjustment range undelayed short-circuit release
(A)

2,995.40 €

1 25 Days 360|0320|400falseBuilt-in device slide-in technique (withdrawable)6|10

3,676.17 €

1 25 Days 1500|0320|400falseBuilt-in device slide-in technique (withdrawable)6|10

3,165.38 €

1 37 Days 1500|0320|400falseBuilt-in device plug-in technique6|10

3,928.44 €

1 25 Days 1500|0200|400falseBuilt-in device slide-in technique (withdrawable)800|4400

4,442.31 €

1 25 Days 1500|0200|400trueBuilt-in device slide-in technique (withdrawable)800|4400

4,257.51 €

1 25 Days 150400|4000200|400falseBuilt-in device slide-in technique (withdrawable)800|4400

3,722.20 €

1 21 Days 150400|4000200|400falseBuilt-in device plug-in technique800|4400

4,587.54 €

1 25 Days 100400|4000200|400trueBuilt-in device slide-in technique (withdrawable)800|4400
-

4,707.95 €

1 25 Days 150400|4000200|400falseBuilt-in device slide-in technique (withdrawable)800|4400

3,103.82 €

1 5 Days 500|0320|400falseBuilt-in device slide-in technique (withdrawable)6|10
-

3,376.98 €

1 25 Days 500|0200|400falseBuilt-in device slide-in technique (withdrawable)800|4400

3,828.53 €

1 21 Days 500|0200|400trueBuilt-in device slide-in technique (withdrawable)800|4400

3,493.83 €

1 21 Days 50400|4000200|400falseBuilt-in device slide-in technique (withdrawable)800|4400

3,955.78 €

1 21 Days 100400|4000200|400trueBuilt-in device slide-in technique (withdrawable)800|4400

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 400 Number of poles 4 Rated voltage(V) 690|690
Degree of protection (IP) IP20 Position of connection for main current circuit Front side Motor drive integrated false
Type of electrical connection of main circuit Screw connection Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Motor drive optional true With under voltage release false
DIN rail (top hat rail) mounting optional false Complete device with protection unit true

Tech Support