Circuit-breaker, 3p, 35A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZMB2-AF35-NA
NZMH2-AF35-NA
NZMN1-AF35-NA
NZMN2-AF35-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated voltage
(V)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)

442.61 €

1 35 Days 25440|440Screw connectiontrue320|400

564.28 €

1 28 Days 150690|690Screw connectiontrue8|10

439.19 €

1 Quote 50690|690Frame clampfalse8|10

535.03 €

1 35 Days 50690|690Screw connectiontrue8|10

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Rated permanent current Iu(A) 35 Number of poles 3
Overload release current setting(A) 35|35 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false With under voltage release false
Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional true Complete device with protection unit true

Tech Support